??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A7178A - Wall-mounted tumbler holder with right/left soap holder/objects holder
Bill of material
A7178ACR04 architecture 350
Code
A7178ACR04
LOD Destination
LOD Level
Material
Material
Brand Description
INDA
Article Number
A7178ACR04
Very Short Description 1
INDA Cup holder A7178A
Very Short Description 2
CLAIRE L19xH10.4xP11.1 Chromo Smoked glass
Article Description
Brand: INDA Serie: CLAIRE Portabicchiere Prod. No.: A7178A L19xH10.4xP11.1 Chromo Smoked glass
International Codes
EAN-13:8021586823328
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
10.4 cm
Width
19 cm
Depth
11.1 cm
Weight
0.9250 kg
Series
CLAIRE
Line
Tumbler holder
Model
A7178A
Intrastat Code
70133799
Finishing structure
Chromo
Panel Finishes
Smoked glass
Previews
3D
2D
Download CAD models