??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A71260 - Paper holder with tilting closeable cover
Bill of material
A71260CR architecture 350
Code
A71260CR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
A71260CR
Very Short Description 1
INDA Toilet roll holder A71260
Very Short Description 2
CLAIRE L14.2xH10.6xP2.6 Chromo
Article Description
Brand: INDA Serie: CLAIRE Portarotolo Prod. No.: A71260 L14.2xH10.6xP2.6 Chromo
International Codes
EAN-13:8021586823298
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
10.6 cm
Width
14.2 cm
Depth
2.6 cm
Weight
0.7200 kg
Series
CLAIRE
Line
Paper holder
Model
A71260
Intrastat Code
79070000
Finishing structure
Chromo
Previews
3D
2D
Download CAD models