??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A7125B - Tilting roll holder
Bill of material
A7125BCR architecture 350
Code
A7125BCR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
A7125BCR
Very Short Description 1
INDA Toilet roll holder A7125B
Very Short Description 2
CLAIRE L13.9xH10.3xP2.3 Chromo
Article Description
Brand: INDA Serie: CLAIRE Portarotolo Prod. No.: A7125B L13.9xH10.3xP2.3 Chromo
International Codes
EAN-13:8021586823267
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
10.3 cm
Width
13.9 cm
Depth
2.3 cm
Weight
0.5700 kg
Series
CLAIRE
Line
Paper holder
Model
A7125B
Intrastat Code
79070000
Finishing structure
Chromo
Previews
3D
2D
Download CAD models