??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A71250 - Reversible paper holder
Bill of material
A71250CR architecture 350
Code
A71250CR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
A71250CR
Very Short Description 1
INDA Toilet roll holder A71250
Very Short Description 2
CLAIRE L13.4xH3.6xP7.6 Chromo
Article Description
Brand: INDA Serie: CLAIRE Portarotolo Prod. No.: A71250 L13.4xH3.6xP7.6 Chromo
International Codes
EAN-13:8021586822840
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
3.6 cm
Width
13.4 cm
Depth
7.6 cm
Weight
0.4700 kg
Series
CLAIRE
Line
Paper holder
Model
A71250
Intrastat Code
79070000
Finishing structure
Chromo
Previews
3D
2D
Download CAD models