??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A7120B - Double clothes hanger
Bill of material
A7120BCR architecture 350
Code
A7120BCR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
A7120BCR
Very Short Description 1
INDA Coat rack A7120B
Very Short Description 2
CLAIRE L8.4xH3.7xP6 Chromo
Article Description
Brand: INDA Serie: CLAIRE Appendiabiti Prod. No.: A7120B L8.4xH3.7xP6 Chromo
International Codes
EAN-13:8021586822819
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
3.7 cm
Width
8.4 cm
Depth
6 cm
Weight
0.2100 kg
Series
CLAIRE
Line
Clothes hangers
Model
A7120B
Intrastat Code
83025000
Finishing structure
Chromo
Previews
3D
2D
Download CAD models