??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A7120A - Clothes hanger
Bill of material
A7120ACR architecture 350
Code
A7120ACR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
A7120ACR
Very Short Description 1
INDA Coat rack A7120A
Very Short Description 2
CLAIRE L3xH3.7xP4.5 Chromo
Article Description
Brand: INDA Serie: CLAIRE Appendiabiti Prod. No.: A7120A L3xH3.7xP4.5 Chromo
International Codes
EAN-13:8021586822789
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
3.7 cm
Width
3 cm
Depth
4.5 cm
Weight
0.1050 kg
Series
CLAIRE
Line
Clothes hangers
Model
A7120A
Intrastat Code
83025000
Finishing structure
Chromo
Previews
3D
2D
Download CAD models