??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
INDA
Description
A71180 - Double towel holder
Bill of material
A71180CR architecture 350
Code
A71180CR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
A71180CR
Very Short Description 1
INDA TOWEL HOLDER A71180
Very Short Description 2
CLAIRE L29xH3.7xP7.1 Chromo
Article Description
Brand: INDA Serie: CLAIRE PORTA SALVIETTE Prod. No.: A71180 L29xH3.7xP7.1 Chromo
International Codes
EAN-13:8021586822635
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
3.7 cm
Width
29 cm
Depth
7.1 cm
Weight
0.4350 kg
Series
CLAIRE
Line
Towel holder
Model
A71180
Intrastat Code
83025000
Finishing structure
Chromo
Previews
3D
2D
Stáhnout CAD model