??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A71150 - Fixed towel holder
Bill of material
A71150CR architecture 350
Code
A71150CR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
A71150CR
Very Short Description 1
INDA TOWEL HOLDER A71150
Very Short Description 2
CLAIRE L1.6xH6xP39.2 Chromo
Article Description
Brand: INDA Serie: CLAIRE PORTA SALVIETTE Prod. No.: A71150 L1.6xH6xP39.2 Chromo
International Codes
EAN-13:8021586822574
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
6 cm
Width
1.6 cm
Depth
39.2 cm
Weight
0.3350 kg
Series
CLAIRE
Line
Towel holder
Model
Model
Intrastat Code
83025000
Finishing structure
Chromo
Previews
3D
2D
Download CAD models