??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
INDA
Description
A7110W - Tabletop double tumbler holder
Bill of material
A7110WCR04 architecture 350
Code
A7110WCR04
LOD Destination
LOD Level
Material
Material
Brand Description
INDA
Article Number
A7110WCR04
Very Short Description 1
INDA Cup holder A7110W
Very Short Description 2
CLAIRE L19xH10.6xP10.5 Chromo Smoked glass
Article Description
Brand: INDA Serie: CLAIRE Portabicchiere Prod. No.: A7110W L19xH10.6xP10.5 Chromo Smoked glass
International Codes
EAN-13:8021586823045
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
10.6 cm
Width
19 cm
Depth
10.5 cm
Weight
10.500 kg
Series
CLAIRE
Line
Tumbler holder
Model
A7110W
Intrastat Code
70133799
Finishing structure
Chromo
Panel Finishes
Smoked glass
预览
3D
2D
下载CAD模型