??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A7110D - Wall-mounted tumbler holder with lever soap dispenser. Lever in finish
Bill of material
A7110DCR04 architecture 350
Code
A7110DCR04
LOD Destination
LOD Level
Material
Material
Brand Description
INDA
Article Number
A7110DCR04
Very Short Description 1
INDA Soap spreader A7110D
Very Short Description 2
CLAIRE L19xH11.9xP11.1 Chromo Smoked glass
Article Description
Brand: INDA Serie: CLAIRE Spandisapone Prod. No.: A7110D L19xH11.9xP11.1 Chromo Smoked glass
International Codes
EAN-13:8021586822925
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
11.9 cm
Width
19 cm
Depth
11.1 cm
Weight
12.1 kg
Series
CLAIRE
Line
Soap dispenser
Model
A7110D
Intrastat Code
70133799
Finishing structure
Chromo
Panel Finishes
Smoked glass
Previews
3D
2D
Download CAD models