??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
A6.02.14 - Quick exhaust valve 1/4 NPT
Bill of material
A6.02.14
Fluid
Filered and lubricated air
Max working pressure
0.5 ÷10 bar
Flow rate from 1 to 2 at 6 bar with Δp=1
500 Nl/min
Flow rate from 2 to 3 at 6 bar on free exhaust
2500 Nl/min
Temperature
-30 ÷ +70 °C
Cv
0,50
kv
7,57
Previews
3D
2D
Download CAD models