??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
A6.02.11 - Quick exhaust valve 1 NPT
Bill of material
A6.02.11
Fluid
Filered and lubricated air
Max working pressure
0.5 ÷10 bar
Flow rate from 1 to 2 at 6 bar with Δp=1
5000 Nl/min
Flow rate from 2 to 3 at 6 bar on free exhaust
18000 Nl/min
Temperature
-30 ÷ +70 °C
Cv
5,08
kv
75,75
Previews
3D
2D
Download CAD models