??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pneumax
Description
A6.01.# - Flow regulator 1/4 NPT
Bill of material
A6.01.14N
Funzione
Max working pressure
12 bar
Flow rate at 6 bar with Δp=1
900 Nl/min
Orifice size
7 mm
Temperature
-30 ÷ +70 °C
Cv
0,91
kv
13,63
Previews
3D
2D
CAD modeli indir