??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
A6.01.# - Flow regulator 1/2 NPT
Bill of material
A6.01.12N
Funzione
Max working pressure
12 bar
Flow rate at 6 bar with Δp=1
2000 Nl/min
Connections
1/2 NPT
Orifice size
12 mm
Weight
276 gr
Cv
2,03
kv
30,30
Previews
3D
2D
Download CAD models