??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
A6.01.34 - Flow regulator 3/4 NPT - Unidirectional
Bill of material
A6.01.34
CODE
A6.01.34
Max working pressure
12 bar
Flow rate at 6 bar with Δp=1
2800 Nl/min
Connections
3/4 NPT
Weight
925 gr
Orifice size
12 mm
Cv
2,84
kv
42,42
Previews
3D
2D
Download CAD models