??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A5790C - Towel holder, centre distance 60 cm
Bill of material
A5790CDL
Code
A5790CDL
Material
Very short description 1
INDA Towel holder Cm68X9 H4
Very short description 2
Avenue 5700 A5790C 68X9 DL
Article description
INDA ACCESSORIES Avenue 5700 Towel holder Cm68X9 H4 DL
International code
EAN-13:8033163262765
Height
4 cm
Width
68 cm
Depth
9 cm
Weight
1.050 kg
Series
Avenue 5700
LINE
Towel holder
Model
A5790C
Intrastat code
79070000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models