??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A5783A - S shaped shelf
Bill of material
A5783ADL
Code
A5783ADL
Material
Very short description 1
INDA Shelf Cm36X13 H45
Very short description 2
Avenue 5700 A5783A 36X13 DL
Article description
INDA ACCESSORIES Avenue 5700 Shelf Cm36X13 H45 DL
International code
EAN-13:8033163262550
Height
45 cm
Width
36 cm
Depth
13 cm
Weight
1.345 kg
Series
Avenue 5700
LINE
Shelf
Model
A5783A
Intrastat code
39249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models