??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A5711Z - Tabletop soap holder with satined glass dish
Bill of material
A5711ZDL21
Code
A5711ZDL21
Material
Material
Very short description 1
INDA Soap holder Cm13X11 H5
Very short description 2
Avenue 5700 A5711Z 13X11 DL
Article description
INDA ACCESSORIES Avenue 5700 Soap holder Cm13X11 H5 DL
International code
EAN-13:8033163876184
Height
5 cm
Width
13 cm
Depth
11 cm
Weight
0.370 kg
Series
Avenue 5700
LINE
Soap holder
Model
A5711Z
Intrastat code
70139900
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models