??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A5527A - Paper holder with cover
Bill of material
A5527ACR
Code
A5527ACR
Material
Very short description 1
INDA Paper holder Cm16X12 H9
Very short description 2
NEW LOGIC 5500 A5527A 16X12 CR
Article description
INDA ACCESSORIES NEW LOGIC 5500 Paper holder Cm16X12 H9 CR
International code
EAN-13:8033163464770
Height
9 cm
Width
16 cm
Depth
12 cm
Weight
0.685 kg
Series
NEW LOGIC 5500
LINE
Paper holder
Model
A5527A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Paolo Salvadé
Previews
3D
Dimension
2D
Download CAD models