??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
INDA
Description
A5525C - Double paper holder
Bill of material
A5525CCR
Code
A5525CCR
Material
Very short description 1
INDA Paper holder Cm30X7 H4
Very short description 2
NEW LOGIC 5500 A5525C 30X7 CR
Article description
INDA ACCESSORIES NEW LOGIC 5500 Paper holder Cm30X7 H4 CR
International code
EAN-13:8033163395159
Height
4 cm
Width
30 cm
Depth
7 cm
Weight
0.335 kg
Series
NEW LOGIC 5500
LINE
Paper holder
Model
A5525C
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Paolo Salvadé
プレビュー
3D
情報
2D
ダウンロード(CADデータ)