??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A5525A - Paper holder
Bill of material
A5525ACR
Code
A5525ACR
Material
Very short description 1
INDA Paper holder Cm18X7 H4
Very short description 2
NEW LOGIC 5500 A5525A 18X7 CR
Article description
INDA ACCESSORIES NEW LOGIC 5500 Paper holder Cm18X7 H4 CR
International code
EAN-13:8033163395135
Height
4 cm
Width
18 cm
Depth
7 cm
Weight
0.300 kg
Series
NEW LOGIC 5500
LINE
Paper holder
Model
A5525A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Paolo Salvadé
Previews
3D
Dimension
2D
Download CAD models