??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
INDA
Description
A5520B - Clothes hanger
Bill of material
A5520BCR
Code
A5520BCR
Material
Very short description 1
INDA Clothes hangers Cm4X3 H8
Very short description 2
NEW LOGIC 5500 A5520B 4X3 CR
Article description
INDA ACCESSORIES NEW LOGIC 5500 Clothes hangers Cm4X3 H8 CR
International code
EAN-13:8033163384184
Height
8 cm
Width
4 cm
Depth
3 cm
Weight
0.185 kg
Series
NEW LOGIC 5500
LINE
Clothes hangers
Model
A5520B
Intrastat code
83025000
Description Code Level 1
single
URL link web site of the article
https://www.inda.net/
Design
Paolo Salvadé
미리보기
3D
치수도
2D
CAD모델 다운로드