??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A5518C - Towel holder, centre distance 60 cm
Bill of material
A5518CCR
Code
A5518CCR
Material
Very short description 1
INDA Towel holder Cm65X7 H3
Very short description 2
NEW LOGIC 5500 A5518C 65X7 CR
Article description
INDA ACCESSORIES NEW LOGIC 5500 Towel holder Cm65X7 H3 CR
International code
EAN-13:8033163378794
Height
3 cm
Width
65 cm
Depth
7 cm
Weight
0.690 kg
Series
NEW LOGIC 5500
LINE
Towel holder
Model
A5518C
Intrastat code
83025000
URL link web site of the article
https://www.inda.net/
Design
Paolo Salvadé
Previews
3D
Dimension
2D
Download CAD models