??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A5510Z - Support ring to be cmpleted with ... R1511B - R1512B - R1510B
Bill of material
A5510CR
Code
A5510CR
Material
Brand Description
INDA
Article number
AV427ACR
Very short description 1
INDA Shelf Cm11X11 H2
Very short description 2
NEW LOGIC 5500 A5510Z 11X11 CR
Article description
INDA ACCESSORIES NEW LOGIC 5500 Shelf Cm11X11 H2 CR
International code
EAN-13:8033163467108
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
2 cm
Width
11 cm
Depth
11 cm
Weight
0.202 kg
Series
NEW LOGIC 5500
LINE
Shelf
Model
A5510Z
Intrastat code
79070000
Finishing structure
Chromo
Pool products
A5510Z
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models