??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A49200CR - Clothes hanger
Bill of material
A49200CR
Code
A49200CR
Material
Brand Description
INDA
Article number
A49200CR
Very short description 1
INDA Clothes hangers single Cm4X5 H3
Very short description 2
NEW EUROPE 4900 A49200 4X5 Chromo
Article description
INDA ACCESSORIES NEW EUROPE 4900 Clothes hangers single Cm4X5 H3 Chromo
International code
EAN-13:8033163207278
Article type
Standard article
State
CURRENT
Height
3 cm
Width
4 cm
Depth
5 cm
Weight
0.105 kg
Series
New Europe 4900
LINE
Clothes hangers
Model
A49200
Intrastat code
79070000
Description Code Level 1
single
Finishing structure
Chromo
Pool products
A49200
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
2D
Download CAD models