??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A4690M - Grab-bar
Bill of material
A4690MCR
Code
A4690MCR
Material
Very short description 1
INDA BIG HANDLE Cm31X7 H5
Very short description 2
Touch 4600 A4690M 31X7 CR
Article description
INDA ACCESSORIES Touch 4600 BIG HANDLE Cm31X7 H5 CR
International code
EAN-13:8010359135270
Height
5 cm
Width
31 cm
Depth
7 cm
Weight
0.450 kg
Series
Touch 4600
LINE
Grab-bars
Model
A4690M
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
Dimension
2D
Download CAD models