??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A4667A - Soap dispenser in satined glass with chrome-plated brass pump for arts.
Bill of material
A4667A
Code
A4667A
Material
MAT2
Brand Description
INDA
Article number
A4667A
Very short description 1
INDA Soap dispencer Cm8X8 H16
Very short description 2
Touch 4600 A4667A 8X8 CR
Article description
INDA ACCESSORIES Touch 4600 Soap dispencer Cm8X8 H16 CR
International code
EAN-13:8010359126292
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
16 cm
Width
8 cm
Depth
8.0 cm
Weight
0.380 kg
Series
Touch 4600
LINE
Soap dispenser
Model
A4667A
Intrastat code
70139900
Finishing structure
Satined glass
Pool products
A4667A
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models