??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A46670 - Wall-mounted soap dispenser with satined glass container and chrome-plated brass pump
Bill of material
A46670CR21
Code
A46670CR21
Material
Material
Very short description 1
INDA Soap dispenser Cm9X13 H15
Very short description 2
Touch 4600 A46670 9X13 CR
Article description
INDA ACCESSORIES Touch 4600 Soap dispencer Cm9X13 H15 CR
International code
EAN-13:8010359126247
Height
15 cm
Width
9 cm
Depth
13 cm
Weight
0.600 kg
Series
Touch 4600
LINE
Soap dispenser
Model
A46670
Intrastat code
74182000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
Dimension
2D
Download CAD models