??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A4631V - Corner soap shelf in tempered satined crystal, 6 mm glass, with brackets
Bill of material
A4631VCR21
Code
A4631VCR21
Material
Material
Very short description 1
INDA Basket Cm24X24 H5
Very short description 2
Touch 4600 A4631V 24X24 CR
Article description
INDA ACCESSORIES Touch 4600 Basket Cm24X24 H5 CR
International code
EAN-13:8010359135232
Height
5 cm
Width
24 cm
Depth
24 cm
Weight
0.812 kg
Series
Touch 4600
LINE
Basket
Model
A4631V
Intrastat code
74182000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
Dimension
2D
Download CAD models