??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A46252 - Double paper holder
Bill of material
A46252CR
Code
A46252CR
Material
Very short description 1
INDA Paper holder Cm38X8 H5
Very short description 2
Touch 4600 A46252 38X8 CR
Article description
INDA ACCESSORIES Touch 4600 Paper holder Cm38X8 H5 CR
International code
EAN-13:8010359126216
Height
5 cm
Width
38 cm
Depth
8 cm
Weight
0.435 kg
Series
Touch 4600
LINE
Paper holder
Model
A46252
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
Dimension
2D
Download CAD models