??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
INDA
Description
A4625 - Paper holder
Bill of material
A46250CR
Code
Material
Very short description 1
INDA Paper holder Cm16X8 H5
Very short description 2
Article description
INDA ACCESSORIES Touch 4600 Paper holder Cm16X8 H5 CR
International code
Height
5 cm
Width
16 cm
Depth
8 cm
Weight
0.220 kg
Series
Touch 4600
LINE
Paper holder
Model
Intrastat code
74182000
Description Code Level 1
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
尺寸
2D
下載CAD模型