??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A46210 - Double clothes hanger
Bill of material
A46210CR
Code
A46210CR
Material
Very short description 1
INDA Clothes hangers Cm8X6 H5
Very short description 2
Touch 4600 A46210 8X6 CR
Article description
INDA ACCESSORIES Touch 4600 Clothes hangers Cm8X6 H5 CR
International code
EAN-13:8010359135218
Height
5 cm
Width
8 cm
Depth
6 cm
Weight
0.325 kg
Series
Touch 4600
LINE
Clothes hangers
Model
A46210
Intrastat code
74182000
Description Code Level 1
double
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
Dimension
2D
Download CAD models