??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A4618U - Towel holder for glass walls or furniture, centre distance 54,5 cm
Bill of material
A4618UCR
Code
A4618UCR
Material
Very short description 1
INDA Complementary elements for showers Cm60X9 H2
Very short description 2
Touch 4600 A4618U 60X9 CR
Article description
INDA ACCESSORIES Touch 4600 Complementary elements for showers Cm60X9 H2 CR
International code
EAN-13:8010359013509
Height
2 cm
Width
60 cm
Depth
9 cm
Weight
0.475 kg
Series
Touch 4600
LINE
Complements
Model
A4618U
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
Dimension
2D
Download CAD models