??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A4618K - Internal and external tower holder for shower enclousure
Bill of material
A4618KCR
Code
A4618KCR
Material
Brand Description
INDA
Article number
A461KCR
Very short description 1
INDA Complementary elements for showers Cm50X12.1 H2
Very short description 2
Touch 4600 A4618K 50X12.1 CR
Article description
INDA ACCESSORIES Touch 4600 Complementary elements for showers Cm50X12.1 H2 CR
International code
EAN-13:8033163339245
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
2 cm
Width
50 cm
Depth
12.1 cm
Weight
0.500 kg
Series
Touch 4600
LINE
Complements
Model
A4618K
Intrastat code
74182000
Finishing structure
Chromo
Pool products
A4618K
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models