??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A4618J - Internal and external tower holder for shower enclousure
Bill of material
A4618JCR
Code
A4618JCR
Material
Brand Description
INDA
Article number
A4618JCR
Very short description 1
INDA Complementary elements for showers Cm50X8 H2
Very short description 2
Touch 4600 A4618J 50X8 CR
Article description
INDA ACCESSORIES Touch 4600 Complementary elements for showers Cm50X8 H2 CR
International code
EAN-13:8033163339245
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
2 cm
Width
50 cm
Depth
8 cm
Weight
0.865 kg
Series
Touch 4600
LINE
Complements
Model
A4618J
Intrastat code
74182000
Finishing structure
Chromo
Pool products
A4618J
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models