??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A4618C - Double towel holder, centre distance 7 cm
Bill of material
A4618CCR
Code
A4618CCR
Material
Chrome-plated
Very short description 1
INDA Towel holder Cm66X8 H5
Very short description 2
Touch 4600 A4618C 66X8 Chrome-plated
Article description
INDA ACCESSORIES Touch 4600 Towel holder Cm66X8 H5 Chrome-plated
International code
EAN-13:8010359126162
Height
5 cm
Width
66 cm
Depth
8 cm
Weight
0.550 kg
Series
Touch 4600
LINE
Towel holder
Model
A4618C
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
Dimension
2D
Download CAD models