??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A46160 - Ring towel holder
Bill of material
A46160CR
Code
A46160CR
Material
Very short description 1
INDA Towel holder Cm22X8 H24
Very short description 2
Touch 4600 A46160 22X8 CR
Article description
INDA ACCESSORIES Touch 4600 Towel holder Cm22X8 H24 CR
International code
EAN-13:8010359126131
Height
24 cm
Width
22 cm
Depth
8 cm
Weight
0.420 kg
Series
Touch 4600
LINE
Towel holder
Model
A46160
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
Dimension
2D
Download CAD models