??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A46150 - Double swing arm towel holder
Bill of material
A46150CR
Code
A46150CR
Material
Position
°
Position
°
Very short description 1
INDA Towel holder Cm5X40 H9
Very short description 2
Touch 4600 A46150 5X40 CR
Article description
INDA ACCESSORIES Touch 4600 Towel holder Cm5X40 H9 CR
International code
EAN-13:8010359142407
Height
9 cm
Width
5 cm
Depth
40 cm
Weight
0.780 kg
Series
Touch 4600
LINE
Towel holder
Model
A46150
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
Dimension
2D
Download CAD models