??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A4611Z - Tabletop soap holder with satined glass dish
Bill of material
A4611ZCR21
Code
A4611ZCR21
Material
Material
Very short description 1
INDA Soap holder Cm13X13 H7
Very short description 2
Touch 4600 A4611Z 13X13 CR
Article description
INDA ACCESSORIES Touch 4600 Soap holder Cm13X13 H7 CR
International code
EAN-13:8010359998899
Height
7 cm
Width
13 cm
Depth
13 cm
Weight
0.750 kg
Series
Touch 4600
LINE
Soap holder
Model
A4611Z
Intrastat code
74182000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
Dimension
2D
Download CAD models