??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A4611M - Wall-mounted soap holder, with chrome-plated brass dish
Bill of material
A4611MCR
Code
A4611MCR
Material
Very short description 1
INDA Soap holder Cm11X13 H5
Very short description 2
Touch 4600 A4611M 11X13 CR
Article description
INDA ACCESSORIES Touch 4600 Soap holder Cm11X13 H5 CR
International code
EAN-13:8010359135195
Height
5 cm
Width
11 cm
Depth
13 cm
Weight
0.275 kg
Series
Touch 4600
LINE
Soap holder
Model
A4611M
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
Dimension
2D
Download CAD models