??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A46110 - Wall-mounted soap holder with satined glass dish
Bill of material
A46110CR21
Code
A46110CR21
Material
Material
Very short description 1
INDA Soap holder Cm15X12 H15.5
Very short description 2
Touch 4600 A46110 15X12 CR
Article description
INDA ACCESSORIES Touch 4600 Soap holder Cm15X12 H15.5 CR
International code
EAN-13:8010359126117
Height
15.5 cm
Width
15 cm
Depth
12 cm
Weight
0.535 kg
Series
Touch 4600
LINE
Soap holder
Model
A46110
Intrastat code
74182000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
Dimension
2D
Download CAD models