??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
INDA
Description
A4610Z - Tabletop tumbler holder with satined glass tumbler
Bill of material
A4610ZCR21
Code
A4610ZCR21
Material
Material
Very short description 1
INDA Tumbler holder Cm8X8 H14
Very short description 2
Touch 4600 A4610Z 8X8 CR
Article description
INDA ACCESSORIES Touch 4600 Tumbler holder Cm8X8 H14 CR
International code
EAN-13:8010359998882
Height
14 cm
Width
8 cm
Depth
8 cm
Weight
0.730 kg
Series
Touch 4600
LINE
Tumbler holder
Model
A4610Z
Intrastat code
74182000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
尺寸
2D
下載CAD模型