??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A46080 - Tempered satined crystal shelf, 6 mm glass, with brackets
Bill of material
A46080CR21
Code
A46080CR21
Material
Material
Very short description 1
INDA Shelf Cm60X15 H5
Very short description 2
Touch 4600 A46080 60X15 CR
Article description
INDA ACCESSORIES Touch 4600 Shelf Cm60X15 H5 CR
International code
EAN-13:8010359126094
Height
5 cm
Width
60 cm
Depth
15 cm
Weight
1.280 kg
Series
Touch 4600
LINE
Shelf
Model
A46080
Intrastat code
74182000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Altakuota
Previews
3D
Dimension
2D
Download CAD models