??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_80_28 - Signal Transformer
Bill of material
A41-80-28
Part Number
A41-80-28
Description
International All-4-One Transformer, Chassis Mount, 80VA Power, 115V/230V Input, 28VCT Output Series
Power
80 VA
Output Series
28VCT
Output Parallel
14V
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
2.8 lbs (1.27 kg)
Length
2.5 in. (63.5 mm)
Width
2.52 in. (64 mm)
Height
3.06 in. (77.7 mm)
Previews
3D
2D
Download CAD models