??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_80_20 - Signal Transformer
Bill of material
A41-80-20
Part Number
A41-80-20
Description
International All-4-One Transformer, Chassis Mount, 80VA Power, 115V/230V Input, 20VCT Output Series
Power
80 VA
Output Series
20VCT
Output Parallel
10V
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
2.8 lbs (1.27 kg)
Length
2.5 in. (63.5 mm)
Width
2.52 in. (64 mm)
Height
3.06 in. (77.7 mm)
Previews
3D
2D
Download CAD models