??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_80_12l - Signal Transformer
Bill of material
A41-80-12L
Part Number
A41-80-12L
Description
International All-4-One Transformer with Lead Wires, Chassis Mount, 80VA Power
Power
80 VA
Output Series
12.6VCT
Output Parallel
6.3V
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
2.8 lbs (1.27 kg)
Length
2.5 in. (63.5 mm)
Width
2.52 in. (64 mm)
Height
3.06 in. (77.7 mm)
Previews
3D
2D
Download CAD models