??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_43_36 - Signal Transformer
Bill of material
A41-43-36
Part Number
A41-43-36
Description
International All-4-One Transformer, Chassis Mount, 43VA Power, 115V/230V Input, 36VCT Output Series
Power
43 VA
Output Series
36VCT
Output Parallel
18V
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
1.6 lbs (0.73 kg)
Length
3.12 in. (79.2 mm)
Width
2.14 in. (54.4 mm)
Height
2.68 in. (68.1 mm)
Previews
3D
2D
Download CAD models