??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_43_20 - Signal Transformer
Bill of material
A41-43-20
Part Number
A41-43-20
Description
International All-4-One Transformer, Chassis Mount, 43VA Power, 115V/230V Input, 20VCT Output Series
Power
43 VA
Output Series
20VCT
Output Parallel
10V
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
1.6 lbs (0.73 kg)
Length
3.12 in. (79.2 mm)
Width
2.14 in. (54.4 mm)
Height
2.68 in. (68.1 mm)
Previews
3D
2D
Download CAD models