??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_25_230l - Signal Transformer
Bill of material
A41-25-230L
Part Number
A41-25-230L
Description
International All-4-One Transformer with Lead Wires, Chassis Mount, 25VA Power
Power
25 VA
Output Series
230VCT
Output Parallel
115V
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
1.25 lbs (0.57 kg)
Length
2.81 in. (71.4 mm)
Width
2.14 in. (54.4 mm)
Height
2.31 in. (58.7 mm)
Previews
3D
2D
Download CAD models