??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_25_12 - Signal Transformer
Bill of material
A41-25-12
Part Number
A41-25-12
Description
International All-4-One Transformer, Chassis Mount, 25VA Power, 115V/230V Input, 12.6VCT Output Series
Power
25 VA
Output Series
12.6VCT
Output Parallel
6.3V
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
1.25 lbs (0.57 kg)
Length
2.81 in. (71.4 mm)
Width
2.14 in. (54.4 mm)
Height
2.31 in. (58.7 mm)
Previews
3D
2D
Download CAD models